HSTT06-48-Q

Heat Shrink

Panduit Thin-wall Heat Shrink Tubing shrinks around wires, connectors, joints and terminals when heated to protect against abrasion, fire and chemicals. Cross-link Polyolefin, 0.06”D x 3.94’L (1.6mm x 1.2m), Black, 25pc.

Specifications

Product Type

Heat Shrink

Material

Flame retardant polyolefin cross-linked except clear

Color

Black

Shrink Ratio

2:1

Temperature Range

-67°F - 275°F (-55°C - 135°C)

Length (ft.)

4

Length (m)

1.2

Max. Recovered I.D. (In.)

0.031

Max. Recovered I.D. (mm)

0.8

Min. Expanded I.D. (In.)

0.063

Min. Expanded I.D. (mm)

1.6

Nominal Recovered Wall Thickness (In.)

0.017

Nominal Recovered Wall Thickness (mm)

0.4

Military Specification

AMS-DTL-23053/5 Class 1 (material performance only)

UL Listed

No

UL Recognized

Yes

Flammability Rating

Flame Retardant

Nominal Diameter / Size (mm)

1.6

Part Features

2:1 shrink ratio for dry applications. Provides excellent abrasion protection and color coding. Flexible

Sub Brand

Dry-Shrink

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498390587

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.1733

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

HSTT Thin Wall Heat Shrink: GB0239KH

US English

Selection Guides

Heat Shrink Selection Guide

US English

Selection Guides

Wire Size Selection Guide (WW-WASG03)

US English

MSDS

MSDS- Heat Shrinkable Tubing

US English

Catalog Cut Sheets

HSTT05-48-Q Product Page

US English

Related Products