Material |
Polyolefin |
Shrink Ratio |
2:1 |
Minimum Expanded Inside Diameter (In.) |
0.063 |
Minimum Expanded Inside Diameter (mm) |
1.6 |
Overall Length (ft.) |
100 |
Overall Length (m) |
30.5 |
Nominal Recovered Wall Thickness (In.) |
0.017 |
Nominal Recovered Wall Thickness (mm) |
0.4 |
Color |
Clear |
Temperature Range |
-67°F - 275°F (-55°C - 135°C) |
Length (ft.) |
100 |
Max. Recovered I.D. (In.) |
0.031 |
Max. Recovered I.D. (mm) |
0.8 |
Military Specification |
AMS-DTL-23053/5 Class 2 (material performance only) |
UL Listed |
No |
UL Recognized |
No |
Flammability Rating |
N/A |
Nominal Diameter / Size (mm) |
1.6 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
Product Type |
Heat Shrink |
Sub Brand |
Dry-Shrink |
UPC |
07498374715 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0635 |
Std. Ctn. Qty. |
10 |
Std. Ctn. Volume (cf) |
0.6347 |
Part Drawings |
HSTT Thin Wall Heat Shrink: GB0239KH |
US English |
|
Selection Guides |
Heat Shrink Selection Guide |
US English |
|
MSDS |
MSDS- Heat Shrinkable Tubing |
US English |