HSTT100-48-LQC

Heat Shrink

Thin wall heat shrink, 1" (25.4mm) diameter, clear cross-linked polyolefin, 75 pc. package quantity.

Specifications

Material

Polyolefin cross-linked

Shrink Ratio

2:1

Minimum Expanded Inside Diameter (In.)

1

Minimum Expanded Inside Diameter (mm)

25.4

Overall Length (ft.)

4

Overall Length (m)

1.2

Nominal Recovered Wall Thickness (In.)

0.035

Nominal Recovered Wall Thickness (mm)

0.9

Color

Clear

Temperature Range

-67°F - 275°F (-55°C - 135°C)

Length (ft.)

4

Max. Recovered I.D. (In.)

0.500

Max. Recovered I.D. (mm)

12.7

Military Specification

AMS-DTL-23053/5 Class 2 (material performance only)

UL Listed

No

UL Recognized

No

Flammability Rating

N/A

RoHS Compliancy Status

Compliant

Min. Order Qty.

75

Product Type

Heat Shrink

Sub Brand

Dry-Shrink

Packaging Details

UPC

07498376018

Std. Pkg. Qty.

75

Std. Pkg. Volume (cf)

3.1216

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

HSTT Thin Wall Heat Shrink: GB0239KH

US English

Selection Guides

Heat Shrink Selection Guide

US English

MSDS

MSDS- Heat Shrinkable Tubing

US English

Related Products