HSTT100-Y

Heat Shrink

Thin wall heat shrink in 6" pieces, black, single diameter, 1" (25.4mm) diameter, cross-linked polyolefin.

Specifications

Product Type

Heat Shrink

Material

Flame retardant polyolefin cross-linked except clear

Color

Black

Length (In.)

6.00

Length (mm)

152.4

Shrink Ratio

2:1

Temperature Range

-67°F - 275°F (-55°C - 135°C)

Max. Recovered I.D. (In.)

0.500

Max. Recovered I.D. (mm)

12.7

Min. Expanded I.D. (In.)

1.00

Min. Expanded I.D. (mm)

25.4

Nominal Recovered Wall Thickness (In.)

0.035

Nominal Recovered Wall Thickness (mm)

0.9

Military Specification

AMS-DTL-23053/5 Class 1 (material performance only)

UL Listed

No

UL Recognized

Yes

Flammability Rating

Flame Retardant

Length (ft.)

6in

Length (m)

0.1524

Sub Brand

Dry-Shrink

Total Number of Pieces

6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498390703

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0244

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2444

Resources

Selection Guides

Wire Size Selection Guide (WW-WASG03)

US English

Part Drawings

HSTT Thin Wall Heat Shrink: GB0239KH

US English

Catalog Cut Sheets

HSTT06-Y Product Page

US English

Selection Guides

Heat Shrink Selection Guide

US English

Installation Documents

Pan-Shrink Heat Shrink - In001

US English

MSDS

MSDS- Heat Shrinkable Tubing

US English

Related Products