HSTT150-48-5-10

Heat Shrink

Thin wall heat shrink, 1.5" (38.1mm) diameter, white cross-linked polyolefin, 5 pc. package quantity.

Specifications

Product Type

Heat Shrink

Material

Flame retardant polyolefin cross-linked except clear

Color

White

Shrink Ratio

2:1

Temperature Range

-67°F - 275°F (-55°C - 135°C)

Length (ft.)

4

Length (m)

1.2

Max. Recovered I.D. (In.)

0.750

Max. Recovered I.D. (mm)

19.1

Min. Expanded I.D. (In.)

1.50

Min. Expanded I.D. (mm)

38.1

Nominal Recovered Wall Thickness (In.)

0.040

Nominal Recovered Wall Thickness (mm)

1.0

Military Specification

AMS-DTL-23053/5 Class 1 (material performance only)

UL Listed

No

UL Recognized

Yes

Flammability Rating

Flame Retardant

Sub Brand

Dry-Shrink

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498390655

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.4008

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

HSTT Thin Wall Heat Shrink: GB0239KH

US English

Selection Guides

Heat Shrink Selection Guide

US English

MSDS

MSDS- Heat Shrinkable Tubing

US English

Related Products