HSTT19-M2

Heat Shrink

Thin wall heat shrink, .19" (4.8mm) diameter, red cross-linked polyolefin, 1000 ft. (304.8m) per reel.

Specifications

Product Type

Heat Shrink

Material

Flame retardant polyolefin cross-linked except clear

Color

Red

Shrink Ratio

2:1

Temperature Range

-67°F - 275°F (-55°C - 135°C)

Length (ft.)

1000

Length (m)

304.8

Max. Recovered I.D. (In.)

0.093

Max. Recovered I.D. (mm)

2.4

Min. Expanded I.D. (In.)

0.187

Min. Expanded I.D. (mm)

4.8

Nominal Recovered Wall Thickness (In.)

0.020

Nominal Recovered Wall Thickness (mm)

0.5

Military Specification

AMS-DTL-23053/5 Class 1 (material performance only)

UL Listed

No

CE Compliant

NA

UL Recognized

Yes

Flammability Rating

Flame Retardant

Sub Brand

Dry-Shrink

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498391491

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7670

Std. Ctn. Qty.

2

Std. Ctn. Volume (cf)

3.5340

Resources

Part Drawings

HSTT Thin Wall Heat Shrink: GB0239KH

US English

Selection Guides

Heat Shrink Selection Guide

US English

MSDS

MSDS- Heat Shrinkable Tubing

US English

Related Products