HSTT25-YC

DRY-SHRINK Thin Wall Heat Shrink

Thin wall heat shrink in 6" pieces, clear, single diameter, .25" (6.4mm) diameter, cross-linked polyolefin.

Specifications

Material

Polyolefin

Shrink Ratio

2:1

Minimum Expanded Inside Diameter (In.)

0.25

Minimum Expanded Inside Diameter (mm)

6.4

Overall Length (In.)

6

Overall Length (mm)

152.4

Nominal Recovered Wall Thickness (In.)

0.025

Nominal Recovered Wall Thickness (mm)

0.6

Maximum Operating Temperature (°C)

135

Maximum Operating Temperature (°F)

275

Minimum Operating Temperature (°C)

-55

Minimum Operating Temperature (°F)

-67

Color

Clear

Standards Met

AMS-DTL-23053/5 Class 1, UL Recognized

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498370332

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1750

Resources

Part Drawings

HSTT Thin Wall Heat Shrinkable Tubing

US English

Selection Guides

Heat Shrink Selection Guide

US English

Related Products