HSTT300-L

Heat Shrink

Thin wall heat shrink, 3" (76.2mm) diameter, black cross-linked polyolefin, 50 ft. (15.2m) per reel.

Specifications

Material

Flame retardant polyolefin cross-linked except clear

Shrink Ratio

2:1

Minimum Expanded Inside Diameter (In.)

3

Minimum Expanded Inside Diameter (mm)

76.2

Overall Length (ft.)

50

Overall Length (m)

15.2

Nominal Recovered Wall Thickness (In.)

0.05

Nominal Recovered Wall Thickness (mm)

1.3

Color

Black

Temperature Range

-67°F - 275°F (-55°C - 135°C)

Length (ft.)

50

Max. Recovered I.D. (In.)

1.50

Max. Recovered I.D. (mm)

38.1

Military Specification

AMS-DTL-23053/5 Class 1 (material performance only)

UL Listed

No

UL Recognized

Yes

Flammability Rating

Flame Retardant

Part Features

2:1 shrink ratio for dry applications. Provides excellent abrasion protection and color coding. Flexible

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Heat Shrink

Sub Brand

Dry-Shrink

Packaging Details

UPC

07498391394

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.8995

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

MSDS

MSDS- Heat Shrinkable Tubing

US English

Catalog Cut Sheets

HSTT05-48-Q Product Page

US English

Part Drawings

HSTT Thin Wall Heat Shrink: GB0239KH

US English

Selection Guides

Heat Shrink Selection Guide

US English

Related Products