HSTT400-48-2C

Heat Shrink

Thin wall heat shrink, 4" (101.6mm) diameter, clear cross-linked polyolefin, 2 pc. package quantity.

Specifications

Product Type

Heat Shrink

Material

Polyolefin cross-linked

Color

Clear

Shrink Ratio

2:1

Temperature Range

-67°F - 275°F (-55°C - 135°C)

Length (ft.)

4

Length (m)

1.2

Max. Recovered I.D. (In.)

2.00

Max. Recovered I.D. (mm)

50.8

Min. Expanded I.D. (In.)

4.00

Min. Expanded I.D. (mm)

101.6

Nominal Recovered Wall Thickness (In.)

0.055

Nominal Recovered Wall Thickness (mm)

1.4

Military Specification

AMS-DTL-23053/5 Class 2 (material performance only)

UL Listed

No

UL Recognized

No

Flammability Rating

N/A

Nominal Diameter / Size (mm)

11.6

Sub Brand

Dry-Shrink

RoHS Compliancy Status

Compliant

Min. Order Qty.

2

Packaging Details

UPC

07498390670

Std. Pkg. Qty.

2

Std. Pkg. Volume (cf)

0.3893

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Heat Shrink Selection Guide

US English

Part Drawings

HSTT Thin Wall Heat Shrink: GB0239KH

US English

MSDS

MSDS- Heat Shrinkable Tubing

US English

Related Products