Material |
Adhesive Lined Irradiated Cross-Linked Polyolefin |
Shrink Ratio |
4:1 |
Minimum Expanded Inside Diameter (In.) |
0.315 |
Minimum Expanded Inside Diameter (mm) |
8 |
Nominal Diameter (mm) |
8 |
Overall Length (ft.) |
4 |
Overall Length (m) |
1.2 |
Nominal Recovered Wall Thickness (In.) |
0.043 |
Nominal Recovered Wall Thickness (mm) |
1.1 |
Color |
Black |
Military Specification |
AMS-DTL-23053/4 Class 3 (material performance only) |
Length (ft.) |
4 |
UL Listed |
No |
UL Recognized |
Yes |
Flammability Rating |
Flame retardant outer wall meets UL 224 VW-1 |
Max. Recovered I.D. (In.) |
0.079 |
Max. Recovered I.D. (mm) |
2.0 |
Nominal Diameter (In.) |
Other |
Style |
4 Ft. Pieces |
Temperature Range |
-67°F - 257°F (-55°C - 125°C) |
Type |
Adhesive Lined |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
25 |
Sub Brand |
Damp-Shrink |
UPC |
07498311444 |
Std. Pkg. Qty. |
25 |
Std. Pkg. Volume (cf) |
0.3893 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Specification Sheets |
4:1 Heat Shrink - WW-WASP08 |
US English |
|
Catalog Cut Sheets |
HSTT4A15-48-Q Product Page |
US English |
|
Selection Guides |
Heat Shrink Selection Guide |
US English |
|
Part Drawings |
HSTT4A Flexible Adhesive Lined Thin Wall Heat Shrink 4 Foot Pieces GB0239NR-R00A |
US English |
|
MSDS |
MSDS- Heat Shrinkable Tubing |
US English |