HSTT4A94-48-5

Heat Shrink

4:1 Thin wall adhesive lined heat shrink, .945" (24.0mm) diameter, 4' (1.2m) length, adhesive lined black cross-linked polyolefin, 5 pc. package quantity.

Specifications

Material

Adhesive Lined Irradiated Cross-Linked Polyolefin

Shrink Ratio

4:1

Minimum Expanded Inside Diameter (In.)

0.945

Minimum Expanded Inside Diameter (mm)

24

Nominal Diameter (mm)

24

Overall Length (ft.)

4

Overall Length (m)

1.2

Nominal Recovered Wall Thickness (In.)

0.088

Nominal Recovered Wall Thickness (mm)

2.3

Color

Black

Military Specification

AMS-DTL-23053/4 Class 3 (material performance only)

Length (ft.)

4

UL Listed

No

UL Recognized

Yes

Flammability Rating

Flame retardant outer wall meets UL 224 VW-1

Max. Recovered I.D. (In.)

0.236

Max. Recovered I.D. (mm)

6.0

Nominal Diameter (In.)

Other

Style

4 Ft. Pieces

Temperature Range

-67°F - 257°F (-55°C - 125°C)

Type

Adhesive Lined

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Sub Brand

Damp-Shrink

Packaging Details

UPC

07498311448

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.3509

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Heat Shrink Selection Guide

US English

Part Drawings

HSTT4A Flexible Adhesive Lined Thin Wall Heat Shrink 4 Foot Pieces GB0239NR-R00A

US English

MSDS

MSDS- Heat Shrinkable Tubing

US English

Catalog Cut Sheets

HSTT4A15-48-Q Product Page

US English

Specification Sheets

4:1 Heat Shrink - WW-WASP08

US English

Related Products