HSTT50-48-5-4

Heat Shrink

Thin wall heat shrink, .50" (12.7mm) diameter, yellow cross-linked polyolefin, 5 pc. package quantity.

Specifications

Material

Flame retardant polyolefin cross-linked except clear

Shrink Ratio

2:1

Minimum Expanded Inside Diameter (In.)

0.5

Minimum Expanded Inside Diameter (mm)

12.7

Nominal Diameter (In.)

1/2

Overall Length (ft.)

4

Overall Length (m)

1.2

Nominal Recovered Wall Thickness (In.)

0.025

Nominal Recovered Wall Thickness (mm)

0.6

Color

Yellow

Standards Met

UL Recognized, CSA Certified

Temperature Range

-67°F - 275°F (-55°C - 135°C)

Length (ft.)

4

Max. Recovered I.D. (In.)

0.250

Max. Recovered I.D. (mm)

6.4

Military Specification

AMS-DTL-23053/5 Class 1 (material performance only)

CSA Certified

Yes

UL Recognized

E122770

Application

Insulating, protecting, and color coding wires and cables

Flammability Rating

Flame Retardant

Nominal Diameter / Size

0.500

Nominal Diameter / Size (mm)

12.7

Part Features

For dry locations, Flame retardant EXCEPT clear.

Style

4 Ft. Pieces

Type

Thin Wall

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Product Type

Heat Shrink

Sub Brand

Dry-Shrink

Packaging Details

UPC

07498390619

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.1444

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

HSTT Heat Shrink 4 Foot Pieces and Reels

US English

Related Products