HSTT75-Y

Heat Shrink

Thin wall heat shrink in 6" pieces, black, single diameter, .75" (19.0mm) diameter, cross-linked polyolefin.

Specifications

Material

Flame retardant polyolefin cross-linked except clear

Shrink Ratio

2:1

Minimum Expanded Inside Diameter (In.)

0.75

Minimum Expanded Inside Diameter (mm)

19.1

Overall Length (In.)

6

Overall Length (ft.)

200

Overall Length (m)

61

Overall Length (mm)

152.4

Nominal Recovered Wall Thickness (In.)

0.03

Nominal Recovered Wall Thickness (mm)

0.8

Color

Black

Temperature Range

-67°F - 275°F (-55°C - 135°C)

Length (ft.)

200

Max. Recovered I.D. (In.)

0.375

Max. Recovered I.D. (mm)

9.5

Military Specification

AMS-DTL-23053/5 Class 1 (material performance only)

UL Listed

No

UL Recognized

Yes

Flammability Rating

Flame Retardant

Nominal Diameter / Size (mm)

19.1

Total Number of Pieces

8

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Heat Shrink

Sub Brand

Dry-Shrink

Packaging Details

UPC

07498390702

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0244

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2444

Resources

Part Drawings

HSTT Thin Wall Heat Shrink: GB0239KH

US English

Installation Documents

Pan-Shrink Heat Shrink - In001

US English

Selection Guides

Heat Shrink Selection Guide

US English

MSDS

MSDS- Heat Shrinkable Tubing

US English

Selection Guides

Wire Size Selection Guide (WW-WASG03)

US English

Catalog Cut Sheets

HSTT06-Y Product Page

US English

Related Products