HSTTA150-Y

Heat Shrink

Thin wall adhesive lined heat shrink in 6" pieces, 1.5" (38.1mm) diameter, adhesive lined black cross-linked polyolefin, 1 pc. package quantity.

Specifications

Material

Polyolefin cross-linked with adhesive

Color

Black

Military Specification

AMS-DTL-23053/4 Class 3 (material performance only)

Length (In.)

6.00

Length (mm)

152.4

UL Listed

No

UL Recognized

Yes

Flammability Rating

Flame retardant outer wall meets UL 224 VW-1

Length (m)

0.1524

Max. Recovered I.D. (In.)

0.510

Max. Recovered I.D. (mm)

12.9

Min. Expanded I.D. (In.)

1.50

Min. Expanded I.D. (mm)

38.1

Nominal Diameter (In.)

1 1/2 inch

Nominal Diameter (mm)

38.1

Nominal Recovered Wall Thickness (In.)

0.100

Nominal Recovered Wall Thickness (mm)

2.5

Pieces per Package

1

Shrink Ratio

3:1

Style

6 In. Pieces

Sub Brand

Damp-Shrink

Temperature Range

-67°F - 230°F (-55°C - 110°C)

Type

Adhesive Lined

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498370370

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0185

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1850

Resources

Catalog Cut Sheets

HSTTVA12-Y Product Page

US English

Part Drawings

HSTTA Flexible Adhesive Lined Thin Wall Heat Shrink GB0239KO-R0

US English

Selection Guides

Heat Shrink Selection Guide

US English

MSDS

MSDS- Heat Shrinkable Tubing

US English

Related Products