HSTTA38-Y

Heat Shrink

Thin wall adhesive lined heat shrink in 6" pieces, .38" (9.5mm) diameter, adhesive lined black cross-linked polyolefin, 3 pc. package quantity.

Specifications

Material

Polyolefin cross-linked with adhesive

Shrink Ratio

3:1

Minimum Expanded Inside Diameter (In.)

0.375

Minimum Expanded Inside Diameter (mm)

9.5

Maximum Recovered Inside Diameter (In.)

NA

Maximum Recovered Inside Diameter (mm)

NA

Nominal Diameter (In.)

3/8

Nominal Diameter (mm)

9.5

Shrink Temperature (°C)

NA

Shrink Temperature (°F)

NA

Overall Length (In.)

6

Overall Length (ft.)

NA

Overall Length (m)

NA

Overall Length (mm)

152.4

Nominal Recovered Wall Thickness (In.)

0.055

Nominal Recovered Wall Thickness (mm)

1.4

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Color

Black

Military Specification

AMS-DTL-23053/4 Class 3 (material performance only)

Length (In.)

6.00

Length (mm)

152.4

UL Listed

No

UL Recognized

Yes

Flammability Rating

Flame retardant outer wall meets UL 224 VW-1

Length (m)

0.1524

Max. Recovered I.D. (In.)

0.120

Max. Recovered I.D. (mm)

3.0

Pieces per Package

3

Style

6 In. Pieces

Temperature Range

-67°F - 230°F (-55°C - 110°C)

Type

Adhesive Lined

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Damp-Shrink

Packaging Details

UPC

07498370358

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1748

Resources

Part Drawings

HSTTA Flexible Adhesive Lined Thin Wall Heat Shrink GB0239KO-R0

US English

Catalog Cut Sheets

HSTTVA12-Y Product Page

US English

MSDS

MSDS- Heat Shrinkable Tubing

US English

Selection Guides

Heat Shrink Selection Guide

US English

Related Products