HSTTK06-48-Q

Heat Shrink

Thin wall PVDF KYNAR heat shrink, .06" (1.6mm) diameter, clear cross-linked polyvinylidfene fluoride, 25 pc. package quantity.

Specifications

Product Type

Heat Shrink

Material

Kynar

Color

Clear

Flammability Rating

VW-1

Shrink Ratio

2:1

Temperature Range

-67°F - 347°F (-55°C - 175°C)

Length (ft.)

4

Length (m)

1.2

Max. Recovered I.D. (In.)

0.031

Max. Recovered I.D. (mm)

0.8

Min. Expanded I.D. (In.)

0.063

Min. Expanded I.D. (mm)

1.6

Nominal Recovered Wall Thickness (In.)

0.01

Nominal Recovered Wall Thickness (mm)

0.3

Military Specification

AMS-DTL-23053/8 Class 1 & 2 (material performance only)

UL Listed

No

UL Recognized

Yes

Sub Brand

Dry-Shrink

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498336981

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.1733

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

HSTTK Kynar Thin Wall Heat Shrink GB0239KK-R0

US English

Selection Guides

Heat Shrink Selection Guide

US English

MSDS

MSDS- Heat Shrinkable Tubing

US English

Catalog Cut Sheets

HSTTK05-48-Q Product Page

US English

Related Products