HSTTK25-48-Q

Heat Shrink

Thin wall PVDF KYNAR heat shrink, .25" (6.4mm) diameter, clear cross-linked polyvinylidfene fluoride, 25 pc. package quantity.

Specifications

Material

Kynar

Shrink Ratio

2:1

Minimum Expanded Inside Diameter (In.)

0.25

Minimum Expanded Inside Diameter (mm)

6.4

Overall Length (ft.)

4

Overall Length (m)

1.2

Nominal Recovered Wall Thickness (In.)

0.012

Nominal Recovered Wall Thickness (mm)

0.3

Color

Clear

Flammability Rating

VW-1

Temperature Range

-67°F - 347°F (-55°C - 175°C)

Length (ft.)

4

Max. Recovered I.D. (In.)

0.125

Max. Recovered I.D. (mm)

3.2

Military Specification

AMS-DTL-23053/8 Class 1 & 2 (material performance only)

UL Listed

No

UL Recognized

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Product Type

Heat Shrink

Sub Brand

Dry-Shrink

Packaging Details

UPC

07498336985

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.1575

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

HSTTK05-48-Q Product Page

US English

Part Drawings

HSTTK Kynar Thin Wall Heat Shrink GB0239KK-R0

US English

Selection Guides

Heat Shrink Selection Guide

US English

MSDS

MSDS- Heat Shrinkable Tubing

US English

Related Products