HSTTN175-CY

Heat Shrink

Thin wall Chlorinated Polyolefin heat shrink, 1.75" (44.5mm) diameter, black cross-linked Chlorinated Polyolefin, 100 ft. (30.5m) per reel.

Specifications

Material

Chlorinated Polyolefin

Shrink Ratio

2:1

Minimum Expanded Inside Diameter (In.)

1.75

Minimum Expanded Inside Diameter (mm)

44.5

Overall Length (ft.)

100

Overall Length (m)

30.5

Nominal Recovered Wall Thickness (In.)

0.107

Nominal Recovered Wall Thickness (mm)

2.7

Color

Black

Temperature Range

-94°F - 250°F (-70°C - 121°C)

Length (ft.)

100

Max. Recovered I.D. (In.)

1.00

Max. Recovered I.D. (mm)

25.4

Military Specification

AMS-DTL-23053/1 Class 1 & 2

UL Listed

No

UL Recognized

No

Flammability Rating

N/A

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Heat Shrink

Sub Brand

Dry-Shrink

Packaging Details

UPC

07498310486

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.4780

Std. Ctn. Qty.

1

Std. Ctn. Volume (cf)

2.4780

Resources

MSDS

MSDS- Heat Shrinkable Tubing

US English

Catalog Cut Sheets

HSTTPN50-438-L Product Page

US English

Part Drawings

HSTTN Chlorinated Polyolefin Thin Wall Heat Shrink G00239KJ-R2

US English

Selection Guides

Heat Shrink Selection Guide

US English

Related Products