HSTTN25-CY

Heat Shrink

Thin wall neoprene heat shrink, .25" (6.4mm) diameter, black cross-linked neoprene, 100 ft. (30.5m) per reel.

Specifications

Product Type

Heat Shrink

Material

Chlorinated Polyolefin

Color

Black

Shrink Ratio

2:1

Temperature Range

-94°F - 250°F (-70°C - 121°C)

Length (ft.)

100

Length (m)

30.5

Max. Recovered I.D. (In.)

0.141

Max. Recovered I.D. (mm)

3.6

Min. Expanded I.D. (In.)

0.250

Min. Expanded I.D. (mm)

6.4

Nominal Recovered Wall Thickness (In.)

0.035

Nominal Recovered Wall Thickness (mm)

0.9

Military Specification

AMS-DTL-23053/1 Class 1 & 2

UL Listed

No

CE Compliant

No

UL Recognized

No

Flammability Rating

N/A

Sub Brand

Dry-Shrink

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

07498309592

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.6426

Std. Ctn. Qty.

2

Std. Ctn. Volume (cf)

1.2851

Resources

Catalog Cut Sheets

HSTTPN50-438-L Product Page

US English

Part Drawings

HSTTN Chlorinated Polyolefin Thin Wall Heat Shrink G00239KJ-R2

US English

Selection Guides

Heat Shrink Selection Guide

US English

MSDS

MSDS- Heat Shrinkable Tubing

US English

Related Products