HSTTP05-CY

Heat Shrink

Thin wall PVC heat shrink, .05" (1.2mm) diameter, black cross-linked polyvinyl chloride, black, 100 ft. (30.5m) per reel.

Specifications

Material

Polyvinyl Chloride Cross-Linked

Note

HSTTP05-CY replaces HSTTP05-C

Shrink Ratio

2:1

Minimum Expanded Inside Diameter (In.)

0.046

Minimum Expanded Inside Diameter (mm)

1.2

Overall Length (ft.)

100

Overall Length (m)

30.5

Nominal Recovered Wall Thickness (In.)

0.02

Nominal Recovered Wall Thickness (mm)

0.5

Color

Black

Flammability Rating

VW-1

Temperature Range

-4°F - 221°F (-20°C - 105°C)

Length (ft.)

100

Max. Recovered I.D. (In.)

0.023

Max. Recovered I.D. (mm)

0.6

Military Specification

AMS-DTL-23053/2 Class 1

UL Listed

No

UL Recognized

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Heat Shrink

Sub Brand

Dry-Shrink

Packaging Details

UPC

07498340149

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1149

Std. Ctn. Qty.

2

Std. Ctn. Volume (cf)

0.2298

Resources

Catalog Cut Sheets

HSTTP05-QY Product Page

US English

Part Drawings

HSTTP PVC Thin Wall Heat Shrink GB0239KI-R1

US English

Catalog Cut Sheets

HSTTP05-QY Product Page

US English

Selection Guides

Heat Shrink Selection Guide

US English

MSDS

MSDS- Heat Shrinkable Tubing

US English

Related Products