obsolete

HSTTP05-MY

Heat Shrink

Thin wall PVC heat shrink, .05" (1.2mm) diameter, black cross-linked polyvinyl chloride, 1000 ft. (304.8m) per reel.

Specifications

Material

Polyvinyl Chloride Cross-Linked

Note

HSTTP05-MY replaces HSTTP05-M

Shrink Ratio

2:1

Minimum Expanded Inside Diameter (In.)

0.046

Minimum Expanded Inside Diameter (mm)

1.2

Overall Length (ft.)

1000

Overall Length (m)

304.8

Nominal Recovered Wall Thickness (In.)

0.02

Nominal Recovered Wall Thickness (mm)

0.5

Color

Black

Flammability Rating

VW-1

Temperature Range

-4°F - 221°F (-20°C - 105°C)

Length (ft.)

1000

Max. Recovered I.D. (In.)

0.023

Max. Recovered I.D. (mm)

0.6

Military Specification

AMS-DTL-23053/2 Class 1

UL Listed

No

UL Recognized

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Heat Shrink

Sub Brand

Dry-Shrink

Packaging Details

UPC

07498340195

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.3679

Std. Ctn. Qty.

2

Std. Ctn. Volume (cf)

0.7358

Resources

Part Drawings

HSTTP PVC Thin Wall Heat Shrink GB0239KI-R1

US English

MSDS

MSDS- Heat Shrinkable Tubing

US English

Catalog Cut Sheets

HSTTP05-QY Product Page

US English

Catalog Cut Sheets

HSTTP05-QY Product Page

US English

Selection Guides

Heat Shrink Selection Guide

US English

Related Products