HSTTP150-QY

Heat Shrink

Thin wall PVC heat shrink, 1.5" (38.1mm) diameter, black cross-linked polyvinyl chloride, 25 ft. (7.6m) per reel.

Specifications

Material

Polyvinyl Chloride Cross-Linked

Note

HSTTP150-QY replaces HSTTP150-Q

Shrink Ratio

2:1

Minimum Expanded Inside Diameter (In.)

1.5

Minimum Expanded Inside Diameter (mm)

38.1

Overall Length (ft.)

25

Overall Length (m)

7.6

Nominal Recovered Wall Thickness (In.)

0.045

Nominal Recovered Wall Thickness (mm)

1.1

Color

Black

Flammability Rating

VW-1

Temperature Range

-4°F - 221°F (-20°C - 105°C)

Length (ft.)

25

Max. Recovered I.D. (In.)

0.750

Max. Recovered I.D. (mm)

19.0

Military Specification

AMS-DTL-23053/2 Class 1

UL Listed

No

UL Recognized

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Heat Shrink

Sub Brand

Dry-Shrink

Packaging Details

UPC

07498340592

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.6228

Std. Ctn. Qty.

2

Std. Ctn. Volume (cf)

1.2456

Resources

Catalog Cut Sheets

HSTTP05-QY Product Page

US English

Catalog Cut Sheets

HSTTP05-QY Product Page

US English

Part Drawings

HSTTP PVC Thin Wall Heat Shrink GB0239KI-R1

US English

MSDS

MSDS- Heat Shrinkable Tubing

US English

Selection Guides

Heat Shrink Selection Guide

US English

Related Products