HSTTPN100-775-Q

Heat Shrink

Crystal clear thin wall PVC heat shrink, 1" (25.4mm) diameter, 7.75" (196.9mm) length, clear polyvinyl chloride, 25 pc. package quantity.

Specifications

Product Type

Heat Shrink

Material

PVC

Color

Clear

Length (In.)

7.75

Length (mm)

196.9

Flammability Rating

VW-1

Shrink Ratio

2:1

Temperature Range

-4°F - 221°F (-20°C - 105°C)

Max. Recovered I.D. (In.)

0.500

Max. Recovered I.D. (mm)

12.7

Min. Expanded I.D. (In.)

0.90

Min. Expanded I.D. (mm)

22.9

Nominal Recovered Wall Thickness (In.)

0.030

Nominal Recovered Wall Thickness (mm)

0.8

Military Specification

AMS-DTL-23053/2 Class 2

UL Listed

No

UL Recognized

Yes

Continuous Use Temperature Range

-31°F - 221°F (-35°C - 105°C)

Length (m)

0.1969

Nominal I.D. (In.)

1.0

Nominal I.D. (mm)

25.4

Sub Brand

Dry-Shrink

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498345677

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.1285

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

1.2851

Resources

Part Drawings

HSTTPN Non Cross-linked PVC Thin Wall Heat Shrink GB02390C-R00A

US English

Catalog Cut Sheets

HSTTPN50-438-L Product Page

US English

Selection Guides

Heat Shrink Selection Guide

US English

MSDS

MSDS- Heat Shrinkable Tubing

US English

Related Products