HSTTPN100-CC

Heat Shrink

Crystal clear thin wall PVC heat shrink, 1" (25.4mm) diameter, clear polyvinyl chloride, 100 ft. (30.5m) per reel.

Specifications

Material

PVC

Shrink Ratio

2:1

Minimum Expanded Inside Diameter (In.)

0.9

Minimum Expanded Inside Diameter (mm)

22.9

Overall Length (In.)

1200

Overall Length (ft.)

100

Overall Length (m)

30.5

Overall Length (mm)

30480

Nominal Recovered Wall Thickness (In.)

0.03

Nominal Recovered Wall Thickness (mm)

0.8

Color

Clear

Flammability Rating

VW-1

Temperature Range

-4°F - 221°F (-20°C - 105°C)

Length (ft.)

100

Max. Recovered I.D. (In.)

0.500

Max. Recovered I.D. (mm)

12.7

Military Specification

AMS-DTL-23053/2 Class 2

UL Listed

No

UL Recognized

Yes

Continuous Use Temperature Range

-31°F - 221°F (-35°C - 105°C)

Nominal I.D. (In.)

1.0

Nominal I.D. (mm)

25.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Heat Shrink

Sub Brand

Dry-Shrink

Packaging Details

UPC

07498381349

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.5453

Std. Ctn. Qty.

2

Std. Ctn. Volume (cf)

1.0905

Resources

Catalog Cut Sheets

HSTTPN50-438-L Product Page

US English

Part Drawings

HSTTPN Non Cross-linked PVC Thin Wall Heat Shrink GB02390C-R00A

US English

Selection Guides

Heat Shrink Selection Guide

US English

MSDS

MSDS- Heat Shrinkable Tubing

US English

Related Products