HSTTPN200-950-X

Heat Shrink

Crystal clear thin wall PVC heat shrink, 2" (50.8mm) diameter, 9.50" (241.3mm) length, clear polyvinyl chloride, 10 pc. package quantity.

Specifications

Material

PVC

Shrink Ratio

2:1

Minimum Expanded Inside Diameter (In.)

1.8

Minimum Expanded Inside Diameter (mm)

45.7

Maximum Recovered Inside Diameter (In.)

NA

Maximum Recovered Inside Diameter (mm)

NA

Shrink Temperature (°C)

NA

Shrink Temperature (°F)

NA

Overall Length (In.)

9.5

Overall Length (ft.)

NA

Overall Length (m)

NA

Overall Length (mm)

241.3

Nominal Recovered Wall Thickness (In.)

0.039

Nominal Recovered Wall Thickness (mm)

1

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Color

Clear

Length (In.)

9.50

Length (mm)

241.3

Flammability Rating

VW-1

Temperature Range

-4°F - 221°F (-20°C - 105°C)

Max. Recovered I.D. (In.)

1.00

Max. Recovered I.D. (mm)

25.4

Military Specification

AMS-DTL-23053/2 Class 2

UL Listed

No

UL Recognized

Yes

Continuous Use Temperature Range

-31°F - 221°F (-35°C - 105°C)

Length (m)

0.2413

Nominal I.D. (In.)

2.0

Nominal I.D. (mm)

50.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Product Type

Heat Shrink

Sub Brand

Dry-Shrink

Packaging Details

UPC

07498345441

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0860

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.8599

Resources

Part Drawings

HSTTPN Non Cross-linked PVC Thin Wall Heat Shrink GB02390C-R00A

US English

Catalog Cut Sheets

HSTTPN50-438-L Product Page

US English

MSDS

MSDS- Heat Shrinkable Tubing

US English

Selection Guides

Heat Shrink Selection Guide

US English

Related Products