HSTTRA38-48-Q

Heat Shrink

Semi-Rigid adhesive lined heat shrink, .38" (9.5mm) diameter, adhesive lined black cross-linked polyolefin, 25 pc. package quantity.

Specifications

Material

Polyolefin cross-linked with adhesive

Shrink Ratio

Other

Minimum Expanded Inside Diameter (In.)

0.375

Minimum Expanded Inside Diameter (mm)

9.5

Nominal Diameter (In.)

3/8

Nominal Diameter (mm)

9.5

Overall Length (ft.)

4

Overall Length (m)

1.2

Nominal Recovered Wall Thickness (In.)

0.05

Nominal Recovered Wall Thickness (mm)

1.3

Color

Black

Military Specification

AMS-DTL-23053/4 Class 1 (material performance only)

Length (ft.)

4

UL Listed

No

UL Recognized

Yes

Flammability Rating

Flame retardant outer wall meets UL 224 VW-1

Max. Recovered I.D. (In.)

0.135

Max. Recovered I.D. (mm)

3.4

Style

4 Ft. Pieces

Temperature Range

-67°F - 230°F (-55°C - 110°C)

Type

Adhesive Lined

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Sub Brand

Damp-Shrink

Packaging Details

UPC

07498336967

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.3893

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

MSDS

MSDS- Heat Shrinkable Tubing

US English

Part Drawings

HSTTRA Semi-Rigid Adhesive Lined Thin Wall Heat Shrink 4 Ft Pcs GB0239KG-R0

US English

Catalog Cut Sheets

HSTT4A15-48-Q Product Page

US English

Selection Guides

Heat Shrink Selection Guide

US English

Related Products