HSTTT12-48-Q

Heat Shrink

Thin wall TFE heat shrink, 14 AWG (3.0mm) diameter, polytetrafluoroethylene (TFE), clear, 25 pc. package quantity.

Specifications

Material

Polytetrafluroethylene (TFE)

Shrink Ratio

2:1

Minimum Expanded Inside Diameter (In.)

0.12

Minimum Expanded Inside Diameter (mm)

3

Overall Length (ft.)

4

Overall Length (m)

1.2

Nominal Recovered Wall Thickness (In.)

0.012

Nominal Recovered Wall Thickness (mm)

0.3

Color

Milky Clear

Temperature Range

-88°F - 482°F (-67°C - 250°C)

Length (ft.)

4

Max. Recovered I.D. (In.)

0.072

Max. Recovered I.D. (mm)

1.8

Military Specification

AMS-DTL-23053/12 Class 3

UL Listed

No

UL Recognized

No

Flammability Rating

N/A

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Product Type

Heat Shrink

Sub Brand

Dry-Shrink

Packaging Details

UPC

07498337429

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.1878

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

HSTTT TFE Thin Wall Heat Shrink GB0239KL-R01

US English

Catalog Cut Sheets

HSTTT03-48-Q Product Page

US English

Installation Documents

Teflon Heat Shrink - In002

US English

Selection Guides

Heat Shrink Selection Guide

US English

MSDS

MSDS- Heat Shrinkable Tubing

US English

Related Products