HSTTT150-48-2

Heat Shrink

Thin wall TFE heat shrink, 1 1/2" (38.1mm) diameter, polytetrafluoroethylene (TFE), clear, 2 pc. package quantity.

Specifications

Material

Polytetrafluroethylene (TFE)

Shrink Ratio

2:1

Minimum Expanded Inside Diameter (In.)

1.5

Minimum Expanded Inside Diameter (mm)

38.1

Overall Length (ft.)

4

Overall Length (m)

1.2

Nominal Recovered Wall Thickness (In.)

0.03

Nominal Recovered Wall Thickness (mm)

0.8

Color

Milky Clear

Temperature Range

-88°F - 482°F (-67°C - 250°C)

Length (ft.)

4

Max. Recovered I.D. (In.)

1.03

Max. Recovered I.D. (mm)

26.3

Military Specification

AMS-DTL-23053/12 Class 3 (material performance only)

UL Listed

No

UL Recognized

No

Flammability Rating

N/A

RoHS Compliancy Status

Compliant

Min. Order Qty.

2

Product Type

Heat Shrink

Sub Brand

Dry-Shrink

Packaging Details

UPC

07498337443

Std. Pkg. Qty.

2

Std. Pkg. Volume (cf)

0.3893

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

HSTTT TFE Thin Wall Heat Shrink GB0239KL-R01

US English

Catalog Cut Sheets

HSTTT03-48-Q Product Page

US English

MSDS

MSDS- Heat Shrinkable Tubing

US English

Selection Guides

Heat Shrink Selection Guide

US English

Related Products