HSTTV05-Y

Heat Shrink

Thin wall VW-1 heat shrink in 6" pieces, .05" (1.2mm) diameter, black cross-linked polyolefin.

Specifications

Material

Flame retardant polyolefin cross-linked except clear

Shrink Ratio

2:1

Minimum Expanded Inside Diameter (In.)

0.046

Minimum Expanded Inside Diameter (mm)

1.2

Maximum Recovered Inside Diameter (In.)

NA

Maximum Recovered Inside Diameter (mm)

NA

Shrink Temperature (°C)

NA

Shrink Temperature (°F)

NA

Overall Length (In.)

6

Overall Length (ft.)

NA

Overall Length (m)

NA

Overall Length (mm)

152.4

Nominal Recovered Wall Thickness (In.)

0.016

Nominal Recovered Wall Thickness (mm)

0.4

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Color

Black

Length (In.)

6.00

Length (mm)

152.4

Flammability Rating

VW-1

Temperature Range

-67°F - 275°F (-55°C - 135°C)

Max. Recovered I.D. (In.)

0.023

Max. Recovered I.D. (mm)

0.6

Military Specification

AMS-DTL-23053/5 Class 3 (material performance only)

UL Listed

No

UL Recognized

Yes

Length (m)

0.1524

Pieces per Package

26

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Heat Shrink

Sub Brand

Dry-Shrink

Packaging Details

UPC

07498372629

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1750

Resources

MSDS

MSDS- Heat Shrinkable Tubing

US English

Part Drawings

HSTT Thin Wall Heat Shrink: GB0239KH

US English

Catalog Cut Sheets

HSTTV05-Q Product Page

US English

Installation Documents

Pan-Shrink Heat Shrink - In001

US English

Selection Guides

Heat Shrink Selection Guide

US English

Related Products