HSTTV06-Q

Heat Shrink

Thin wall VW-1 heat shrink on 25 foot reel, .06" (1.6mm) diameter, black cross-linked polyolefin.

Specifications

Material

Flame retardant polyolefin cross-linked except clear

Shrink Ratio

2:1

Minimum Expanded Inside Diameter (In.)

0.063

Minimum Expanded Inside Diameter (mm)

1.6

Overall Length (ft.)

25

Overall Length (m)

7.6

Nominal Recovered Wall Thickness (In.)

0.017

Nominal Recovered Wall Thickness (mm)

0.4

Color

Black

Flammability Rating

VW-1

Temperature Range

-67°F - 275°F (-55°C - 135°C)

Length (ft.)

25

Max. Recovered I.D. (In.)

0.031

Max. Recovered I.D. (mm)

0.8

Military Specification

AMS-DTL-23053/5 Class 3 (material performance only)

UL Listed

No

UL Recognized

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Heat Shrink

Sub Brand

Dry-Shrink

Packaging Details

UPC

07498372640

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0066

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0664

Resources

MSDS

MSDS-Heat Shrinkable Tubing

US English

Part Drawings

HSTT Thin Wall Heat Shrink: GB0239KH

US English

Selection Guides

Heat Shrink Selection Guide

US English

Catalog Cut Sheets

HSTTV05-Q Product Page

US English

Related Products