HSTTV09-48-Q

Heat Shrink

Thin wall VW-1 heat shrink, .09" (2.4mm) diameter, black cross-linked polyolefin, 25 pc. package quantity.

Specifications

Material

Flame retardant polyolefin cross-linked except clear

Shrink Ratio

2:1

Minimum Expanded Inside Diameter (In.)

0.093

Minimum Expanded Inside Diameter (mm)

2.4

Overall Length (ft.)

4

Overall Length (m)

1.2

Nominal Recovered Wall Thickness (In.)

0.02

Nominal Recovered Wall Thickness (mm)

0.5

Color

Black

Flammability Rating

VW-1

Temperature Range

-67°F - 275°F (-55°C - 135°C)

Length (ft.)

4

Max. Recovered I.D. (In.)

0.046

Max. Recovered I.D. (mm)

1.2

Military Specification

AMS-DTL-23053/5 Class 3 (material performance only)

UL Listed

No

UL Recognized

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Product Type

Heat Shrink

Sub Brand

Dry-Shrink

Packaging Details

UPC

07498390685

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.1991

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

MSDS

MSDS-Heat Shrinkable Tubing

US English

Catalog Cut Sheets

HSTTV05-48-Q Product Page

US English

Part Drawings

HSTT Thin Wall Heat Shrink: GB0239KH

US English

Selection Guides

Heat Shrink Selection Guide

US English

Related Products