HSTTV25-D

Heat Shrink

Thin wall VW-1 heat shrink on bulk reel, .25" (6.4mm) diameter, black cross-linked polyolefin.

Specifications

Product Type

Heat Shrink

Material

Flame retardant polyolefin cross-linked except clear

Color

Black

Flammability Rating

VW-1

Shrink Ratio

2:1

Temperature Range

-67°F - 275°F (-55°C - 135°C)

Length (ft.)

500

Length (m)

152.4

Max. Recovered I.D. (In.)

0.125

Max. Recovered I.D. (mm)

3.2

Min. Expanded I.D. (In.)

0.250

Min. Expanded I.D. (mm)

6.4

Nominal Recovered Wall Thickness (In.)

0.025

Nominal Recovered Wall Thickness (mm)

0.6

Military Specification

AMS-DTL-23053/5 Class 3 (material performance only)

UL Listed

No

UL Recognized

Yes

Sub Brand

Dry-Shrink

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498390676

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.9198

Std. Ctn. Qty.

2

Std. Ctn. Volume (cf)

1.8396

Resources

Selection Guides

Heat Shrink Selection Guide

US English

MSDS

MSDS- Heat Shrinkable Tubing

US English

Catalog Cut Sheets

HSTTV Heat Shrink on Bulk Reels

US English

Part Drawings

HSTT Thin Wall Heat Shrink: GB0239KH

US English

Related Products