HSTTV25-D10

Heat Shrink

Thin wall VW-1 heat shrink on bulk reel, .25" (6.4mm) diameter, white cross-linked polyolefin.

Specifications

Nominal Diameter / Size

1/4

Material

Flame retardant polyolefin cross-linked except clear

Shrink Ratio

2:1

Minimum Expanded Inside Diameter (In.)

0.25

Minimum Expanded Inside Diameter (mm)

6.4

Overall Length (ft.)

500

Overall Length (m)

152.4

Nominal Recovered Wall Thickness (In.)

0.025

Nominal Recovered Wall Thickness (mm)

0.6

Color

White

Flammability Rating

VW-1

Temperature Range

-67°F - 275°F (-55°C - 135°C)

Length (ft.)

500

Max. Recovered I.D. (In.)

0.125

Max. Recovered I.D. (mm)

3.2

Military Specification

AMS-DTL-23053/5 Class 3 (material performance only)

UL Listed

No

UL Recognized

Yes

Type

Without Adhesive

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Heat Shrink

Sub Brand

Dry-Shrink

Packaging Details

UPC

07498377808

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7670

Std. Ctn. Qty.

2

Std. Ctn. Volume (cf)

3.5340

Resources

Selection Guides

Heat Shrink Selection Guide

US English

Part Drawings

HSTT Thin Wall Heat Shrink: GB0239KH

US English

MSDS

MSDS- Heat Shrinkable Tubing

US English

Related Products