HSTTVA25-Y

Heat Shrink

Flexible adhesive lined heat shrink in 6" pieces, .25" (6.4mm) diameter, adhesive lined black cross-linked polyolefin, 5 pc. package quantity.

Specifications

Material

Polyolefin

Color

Black

Military Specification

AMS-DTL-23053/4 Class 2 (material performance only)

Length (In.)

6.00

Length (mm)

152.4

UL Listed

No

UL Recognized

Yes

Flammability Rating

Flame retardant outer wall meets UL 224 VW-1

Length (ft.)

6in

Length (m)

0.1524

Max. Recovered I.D. (In.)

0.125

Max. Recovered I.D. (mm)

3.2

Min. Expanded I.D. (In.)

0.250

Min. Expanded I.D. (mm)

6.4

Nominal Diameter (In.)

1/4 inch

Nominal Diameter (mm)

6.4

Nominal Recovered Wall Thickness (In.)

0.030

Nominal Recovered Wall Thickness (mm)

0.8

Pieces per Package

5

Shrink Ratio

2:1

Style

6 In. Pieces

Sub Brand

Damp-Shrink

Temperature Range

-67°F - 230°F (-55°C - 110°C)

Type

Adhesive Lined

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498361747

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0185

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1850

Resources

Selection Guides

Heat Shrink Selection Guide

US English

Part Drawings

HSTTVA Flexible Adhesive Lined Thin Wall Heat Shrink GB0239KN-R0

US English

MSDS

MSDS- Heat Shrinkable Tubing

US English

Catalog Cut Sheets

HSTTVA12-Y Product Page

US English

Related Products