HSTTVA50-Y

Heat Shrink

Flexible adhesive lined heat shrink in 6" pieces, .50" (12.7mm) diameter, adhesive lined black cross-linked polyolefin, 4 pc. package quantity.

Specifications

Material

Polyolefin cross-linked with adhesive

Shrink Ratio

2:1

Minimum Expanded Inside Diameter (In.)

0.5

Minimum Expanded Inside Diameter (mm)

12.7

Maximum Recovered Inside Diameter (In.)

NA

Maximum Recovered Inside Diameter (mm)

NA

Nominal Diameter (In.)

1/2

Nominal Diameter (mm)

12.7

Shrink Temperature (°C)

NA

Shrink Temperature (°F)

NA

Overall Length (In.)

6

Overall Length (ft.)

NA

Overall Length (m)

NA

Overall Length (mm)

152.4

Nominal Recovered Wall Thickness (In.)

0.032

Nominal Recovered Wall Thickness (mm)

0.8

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Color

Black

Military Specification

AMS-DTL-23053/4 Class 2 (material performance only)

Length (In.)

6.00

Length (mm)

152.4

UL Listed

No

UL Recognized

Yes

Flammability Rating

Flame retardant outer wall meets UL 224 VW-1

Length (m)

0.1524

Max. Recovered I.D. (In.)

0.250

Max. Recovered I.D. (mm)

6.4

Pieces per Package

4

Style

6 In. Pieces

Temperature Range

-67°F - 230°F (-55°C - 110°C)

Type

Adhesive Lined

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Damp-Shrink

Packaging Details

UPC

07498361749

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0245

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2446

Resources

MSDS

MSDS-Heat Shrinkable Tubing

US English

Selection Guides

Heat Shrink Selection Guide

US English

Part Drawings

HSTTVA Flexible Adhesive Lined Thin Wall Heat Shrink GB0239KN-R0

US English

Catalog Cut Sheets

HSTTVA12-Y Product Page

US English

Related Products