HSTTVA75-Y

Heat Shrink

Flexible adhesive lined heat shrink in 6" pieces, .75" (19.0mm) diameter, adhesive lined black cross-linked polyolefin, 3 pc. package quantity.

Specifications

Material

Polyolefin cross-linked with adhesive

Color

Black

Military Specification

AMS-DTL-23053/4 Class 2 (material performance only)

Length (In.)

6.00

Length (mm)

152.4

UL Listed

No

UL Recognized

Yes

Flammability Rating

Flame retardant outer wall meets UL 224 VW-1

Length (m)

0.1524

Max. Recovered I.D. (In.)

0.375

Max. Recovered I.D. (mm)

9.5

Min. Expanded I.D. (In.)

0.750

Min. Expanded I.D. (mm)

19.1

Nominal Diameter (In.)

3/4 inch

Nominal Diameter (mm)

19.1

Nominal Recovered Wall Thickness (In.)

0.037

Nominal Recovered Wall Thickness (mm)

0.9

Pieces per Package

3

Shrink Ratio

2:1

Style

6 In. Pieces

Sub Brand

Damp-Shrink

Temperature Range

-67°F - 230°F (-55°C - 110°C)

Type

Adhesive Lined

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498361750

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0245

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2446

Resources

Selection Guides

Heat Shrink Selection Guide

US English

Part Drawings

HSTTVA Flexible Adhesive Lined Thin Wall Heat Shrink GB0239KN-R0

US English

Catalog Cut Sheets

HSTTVA12-Y Product Page

US English

MSDS

MSDS-Heat Shrinkable Tubing

US English

Related Products