HSTT-YK2-45

Heat Shrink

Thin wall heat shrink in 6" pieces, yellow/green stripe, multiple diameters, .38" - 1" (9.7mm - 25.4mm) diameter, cross-linked polyolefin.

Specifications

Product Type

Heat Shrink

Material

Flame Retardant Polyolefin Cross-Linked

Color

Yellow/Green

Shrink Ratio

2:1

Temperature Range

-67°F - 275°F (-55°C - 135°C)

Length (In.)

6.00

Length (mm)

152.4

Nominal Recovered Wall Thickness (In.)

0.025 - 0.035

Nominal Recovered Wall Thickness (mm)

0.6 - 0.9

Military Specification

AMS-DTL-23053/5 Class 1 (material performance only)

UL Listed

No

UL Recognized

Yes

Flammability Rating

Flame Retardant

Length (m)

0.1524

Max. Recovered I.D. (mm)

NA

Sub Brand

Dry-Shrink

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498361741

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0233

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2331

Resources

Part Drawings

HSTT Thin Wall Heat Shrink: GB0239KH

US English

Installation Documents

Pan-Shrink Heat Shrink - In001

US English

MSDS

MSDS- Heat Shrinkable Tubing

US English

Catalog Cut Sheets

HSTT-YK1 Product Page

US English

Selection Guides

Heat Shrink Selection Guide

US English

Related Products