KP-HSTTA

Heat Shrink

Dual Wall Adhesive Lined Thin Wall Heat Shrink: Plastic Kit Box - Black only. For DAMP Locations.

Specifications

Material

Polyolefin cross-linked with adhesive

Color

Black

CSA Certified

Yes

Military Specification

AMS-DTL-23053/4 Class 3 (material performance only)

Environment

Damp

Flammability Rating

VW-1

Temperature Range

-67°F - 230°F (-55°C - 110°C)

Type

Kit

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498370366

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0779

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

KP-HSTT1 Product Page

US English

Selection Guides

Heat Shrink Selection Guide

US English

Related Products