TV105-1.0CY

Polyvinyl Chloride Tubing

Non-Shrink PVC tubing, 1" (25.4mm) inside diameter, 600 voltage rating, clear.

Specifications

Material

Polyvinyl Chloride

Nominal Diameter (mm)

26.3

Maximum Operating Temperature (°C)

105

Maximum Operating Temperature (°F)

221

Minimum Operating Temperature (°C)

20

Minimum Operating Temperature (°F)

4

Color

Clear

Wall Thickness (In.)

0.035

Wall Thickness (mm)

0.89

Standards Met

CSA C22.2 No. 198.1 (OFT), UL224 VW-1, MIL-I-631, RoHS

Flammability Rating

UL 224 VW-1

Maximum Output Voltage (V)

600

Length Per Reel (ft.)

100

Length Per Reel (m)

30.5

Max. Inside Diameter (In.)

1.036

Max. Inside Diameter (mm)

26.31

Min. Inside Diameter (mm)

25.4

Minimum Inside Diameter (In.)

1

CSA Certified

File #75192

UL Recognized

E122770

Application

All purpose flexible and non-shrinkable

Nominal Diameter / Size

1 inch

Part Features

Provides insulation and protection for lead wires, wire harness assemblies, soldered joints and components in electrical and electronic equipment

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498345425

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.5462

Std. Ctn. Qty.

2

Std. Ctn. Volume (cf)

3.0924

Resources

Part Drawings

Non-Shrink PVC Tubing - TV105 GB0239LV-R00C

US English

Catalog Cut Sheets

Non-Shrink PVC Tubing (TV105-12MY)

US English

Related Products