TV105-3M20Y

Polyvinyl Chloride Tubing

Non-Shrink PVC tubing, 3 AWG, .24" (6.32mm) inside diameter, 300 voltage rating, black.

Specifications

Note

TV105-3M20Y replaces TV105-4TL20Y

Material

Polyvinyl Chloride

Color

Black

Flammability Rating

UL 224 VW-1

Max. Voltage Rating

300

Temperature Range

-4°F - 221°F (-20°C - 105°C)

Length Per Reel (ft.)

1000

Length Per Reel (m)

304.8

Max. Inside Diameter (In.)

0.249

Max. Inside Diameter (mm)

6.32

Min. Inside Diameter (mm)

5.82

Minimum Inside Diameter (In.)

0.23

Wall Thickness (In.)

0.02

Wall Thickness (mm)

0.51

CSA Certified

File #75192

UL Recognized

E122770

Application

All purpose flexible and non-shrinkable

Maximum Operating Temperature (C)

105

Maximum Operating Temperature (F)

221

Minimum Operating Temperature (C)

20

Minimum Operating Temperature (F)

4

Part Features

Provides insulation and protection for lead wires, wire harness assemblies, soldered joints and components in electrical and electronic equipment

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Standards

CSA C22.2 No. 198.1 (OFT), UL224 VW-1, MIL-I-631, RoHS

Packaging Details

UPC

07498345243

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.1712

Std. Ctn. Qty.

2

Std. Ctn. Volume (cf)

2.3424

Resources

Part Drawings

Non-Shrink PVC Tubing - TV105 GB0239LV-R00C

US English

Catalog Cut Sheets

Non-Shrink PVC Tubing (TV105-12MY)

US English

Related Products