Material |
Polyvinyl Chloride |
Nominal Diameter (mm) |
13.3 |
Maximum Operating Temperature (°C) |
105 |
Maximum Operating Temperature (°F) |
221 |
Minimum Operating Temperature (°C) |
20 |
Minimum Operating Temperature (°F) |
4 |
Color |
Black |
Wall Thickness (In.) |
0.025 |
Wall Thickness (mm) |
0.64 |
Standards Met |
CSA C22.2 No. 198.1 (OFT), UL224 VW-1, MIL-I-631, RoHS |
Flammability Rating |
UL 224 VW-1 |
Maximum Output Voltage (V) |
600 |
Length Per Reel (ft.) |
500 |
Length Per Reel (m) |
152.4 |
Max. Inside Diameter (In.) |
0.524 |
Max. Inside Diameter (mm) |
13.3 |
Min. Inside Diameter (mm) |
12.7 |
Minimum Inside Diameter (In.) |
0.5 |
CSA Certified |
File #75192 |
UL Recognized |
E122770 |
Application |
All purpose flexible and non-shrinkable |
Nominal Diameter / Size |
1/2 inch |
Part Features |
Provides insulation and protection for lead wires, wire harness assemblies, soldered joints and components in electrical and electronic equipment |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498345290 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
1.8995 |
Std. Ctn. Qty. |
1 |
Std. Ctn. Volume (cf) |
1.8995 |
Catalog Cut Sheets |
Non-Shrink PVC Tubing (TV105-12MY) |
US English |
|
Part Drawings |
Non-Shrink PVC Tubing - TV105 GB0239LV-R00C |
US English |