BT6LH-L

Cable Ties

Dome-Top® barb ty cable tie, light-heavy cross section, 21.2 (538mm) length, nylon 6.6, natural, standard package.

Specifications

Material

Nylon 6.6

Application

General

Color

Natural

Cross Section

Light-Heavy

Locking Style

Locking

Plenum-Rated

Yes, AH-2

Length In (mm)

21.20 (538)

Thickness In (mm)

0.06 (1.7)

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

NA

UL 62275 Compliant (Type 2S, 21S)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

No

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Environment

Plenum

Installation Temperature

-4°F (-20°C) - 32°F (0°C)

Max. Bundle Diameter (In.)

6

Max. Bundle Diameter (mm)

152

Max. Continuous Use Temperature

185°F (85°C)

Min. Bundle Diameter (In.)

0.19

Min. Bundle Diameter (mm)

4.8

Min. Loop Tensile Strength (Lbs.)

120

Min. Loop Tensile Strength (N)

534

Operating Temperature

-76°F (-60°C) - 185°F (85°C)

Thickness (In.)

0.065

Thickness (mm)

1.7

Width In (mm)

0.27 (7.0)

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498341280

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.1006

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

1.0061

Resources

Catalog Cut Sheets

BT1M-C Product Page

US English

Product Bulletins

Dome-Top® Barb Ty Cable Ties CTCB55--WW

US English

Part Drawings

BT-0037-Sheet3

US English

Selection Guides

Cable Tie Selection Guide: CTSG04--SA

US English

Related Products