MBH-TLR

Custom Length Banding System

Panduit® Custom-Length Continuous Banding can be cut to just the right length to guarantee a snug fit for your specific project. Plus, the banding is built with 304 stainless steel, so it suits indoor and outdoor environments. Heavy, 250'L (76m), Tensile Strength: 1112, Bundles at least 0.5 (13mm), 1pc. MTHH-C head not included.

Specifications

Material

Stainless Steel Type 304

Color

Natural

Width (In.)

0.31

Width (mm)

7.9

Thickness (In.)

0.01

Thickness (mm)

0.25

Length (ft.)

250

Length (m)

76

Min. Loop Tensile Strength (Lbs.)

250

Min. Loop Tensile Strength (N)

1112

Max. Bundle Diameter (In.)

Any

Min. Bundle Diameter (In.)

0.5

Min. Bundle Diameter (mm)

12.7

Temperature Range

-40°C - 150°C

Cross Section

Heavy

Environment

Indoor/Outdoor

Installation Temperature

-76°F (-60°C) - 1000°F (538°C)

Length (In.)

3000

Length (mm)

76200

Material Flammability Rating

Non-Flammable

Max. Bundle Diameter (mm)

Any

Operating Temperature

-76°F (-60°C) - 1000°F (538°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498354384

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0496

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Custom Banding - N41194

US English

Catalog Cut Sheets

MBS-TLR Product Page

US English

Related Products