PLC1.5I-S8-M30

Cable Ties

Pan-Ty® locking clamp tie, intermediate cross section, #8 (M4) screw, 6.1 (155mm) length, heat stabilized nylon 6.6, black.

Specifications

Material

Heat Stabilized Nylon 6.6

Application

High Temperature

Color

Black

Environment

Indoor

Cross Section

Intermediate

Locking Style

Locking

Continuous Use Temperature Range

-76°F (-60°C) - 239°F (115°C)

Plenum-Rated

No

Length In (mm)

6.10 (155)

Thickness In (mm)

0.045 (1.1)

Width In (mm)

0.135 (3.4)

CE Compliant

Yes

CSA Certified

Yes

UL 62275 Compliant (Type 1, 11)

Yes

UL 62275 Compliant (Type 2, 21)

No

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Installation Temperature

-4°F (-20°C) - 32°F (0°C)

Min. Loop Tensile Strength (Lbs.)

40

Min. Loop Tensile Strength (N)

178

Part Features

Used to secure a cable bundle to another surface such as a control panel, communication rack, wall or ceiling.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498355547

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.1362

Std. Ctn. Qty.

25000

Std. Ctn. Volume (cf)

3.4046

Resources

Part Drawings

PAN-TY Clamp Tie: SS-2724

US English

Catalog Cut Sheets

PLC1M-S4-C0 Product Page

US English

Selection Guides

Cable Tie Selection Guide: CTSG04--SA

US English

Related Products