PLC4S-S10-C0

Cable Ties

Pan-Ty® locking clamp tie, standard cross section, 10 (M5) screw, 15.0 (381mm) length, weather resistant nylon 6.6, black, standard package.

Specifications

Material

Weather Resistant Nylon 6.6

Application

General

Color

Black

Environment

Outdoor (UV Resistant)

Cross Section

Standard

Locking Style

Locking

Min. Loop Tensile Strength Lbs. (N)

50 (222)

Plenum-Rated

No

Length In (mm)

15.00 (381)

Thickness In (mm)

0.052 (1.3)

Width In (mm)

0.190 (4.8)

CE Compliant

Yes

CSA Certified

Yes

UL 62275 Compliant (Type 1, 11)

Yes

UL 62275 Compliant (Type 2, 21)

No

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Installation Temperature

-4°F (-20°C) - 32°F (0°C)

Part Features

Used to secure a cable bundle to another surface such as a control panel, communication rack, wall or ceiling.

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498355633

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0534

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.5339

Resources

Part Drawings

PAN-TY Clamp Tie: SS-2724

US English

Catalog Cut Sheets

PLC1M-S4-C0 Product Page

US English

Selection Guides

Cable Tie Selection Guide: CTSG04--SA

US English

Related Products