TMEHP10-C0

Cable Tie Mounts - Through Panel Hole

Winged Push Barb Cable Tie Mount, black, standard package.

Specifications

Material

Nylon 6.6

Color

Black

Application

General

Environment

Outdoor

Height (In.)

1.57

Height (mm)

39.9

Length (In.)

1.76

Length (mm)

44.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498345318

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0324

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

US English

Related Products