The BT75SDT hand-operated installation tool tensions the strap using a screw drive mechanism, providing high tension while reducing operator fatigue. The strapping side entry allows for easy strap insertion, streamlining installation.
Application | Installation tool for MS75 strapping |
Product Type | Strapping Tool |
Color | Blue |
Maximum Compatible Strap Width (In.) | 0.75 |
Maximum Compatible Strap Width (mm) | 19.1 |
Cut Off Type | Manual |
For Use With | MS75 Strapping |
Sub Brand | Pan-Steel® |
Overall Length (In.) | 15 |
Overall Length (mm) | 381 |
Overall Width (In.) | 8 |
Overall Width (mm) | 203 |
Tension Type | Controlled Tension |
Tool Type | Manual operated |
Part Features | Screw drive tension mechanism provides high tension with minimal effort, reducing operator fatigue; Heavy duty construction offers a longer service life; Strapping side entry allows quick side entry of the strap into tool to speed installation. |
UPC | 07498320631 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2342 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | PAN-STEEL MS75 METAL STRAPPING SYSTEM | English | |
Videos | Panduit I-Series Metal Strapping using BT75SDT Installation Tool Video 16:9 BT75SDT | English | |
Part Drawings | BT75SDT MS75 Strapping Tool | English | |
Application Guides | Stainless Steel Application Guide SSAG04--SA-ENG | English | |
Flyers | Short Circuit Protection Solutions - SSFL03--SA-CHI | Chinese (中文) | |
Flyers | Panduit’s Cable Cleat Products for Short Circuit Protection | English | |
Manuals | BT75SDT Operation Manual | English |