Installation tool for use with the following stainless steel cross section ties:Type MLT: Standard, light-heavy, and heavyType MLTC, MLTFC, and MLTD: HeavyUsed with custom length banding cross sections:Type MB: Standard and heavyType MBC: Heavy
Application | Installation tool for stainless steel cable ties |
Product Type | Stainless Steel Cable Tie Tool |
Color | Gray |
For Use With | Coated and Uncoated Pan-Steel Cable Ties |
Overall Height (In.) | 5.42 |
Overall Height (mm) | 137.7 |
Sub Brand | Pan-Steel® |
Overall Length (In.) | 6.88 |
Overall Length (mm) | 174.8 |
Overall Width (In.) | 1.08 |
Overall Width (mm) | 27.4 |
Tension Type | Controlled Tension |
Tool Type | Manual clipping |
Part Features | Single handle operation for fast installation; Cable tie side entry for immediate positioning of tie and tool; controlled tension, fully adjustable; Easy removal of excess tie; Qualified product listed per MIL Standard MS90387-3; Automatically tensions and cuts off tie when predetermined tension is reached; Installs standard .18 inch (4.6mm), light-heavy .25 inch (6.4mm) and heavy .31 inch (7.9mm) cross section ties. |
UPC | 07498376045 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0628 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Fully Coated Stainless Steel Cable Ties Product Bulletin | English | |
Product Bulletins | Panduit Permanent Identification System Product Bulletin SSCB35--SA-ENG | English | |
Part Drawings | GS4MT Stainless Steel Tie Installation Tool | English | |
Installation Documents | GS4MT Tie Cutting Block Installation Instructions -PA22196A01 | English | |
Installation Documents | TTLK3 Installation Instructions | English | |
Installation Documents | Stainless Steel Tie Installation Tool Operating Instructions | English | |
Application Guides | Stainless Steel Application Guide SSAG04--SA-ENG | English | |
Flyers | Short Circuit Protection Solutions - SSFL03--SA-CHI | Chinese (中文) |