IMS9.5T35-QR6L

Custom Length Stainless Steel Strapping

Panduit® Pan-Steel® StrongHold™ Custom Strapping can be cut to meet your many project needs. Built with 316L stainless steel with a fold-over lock, it maintains a safe, secure connection despite severe weather, intense UV rays, high vibration and galvanic corrosion. Perfect for some of the most challenging industries, including sign and signal, oil and gas and industrial. 82.0'L (25m), 0.4"W (10mm), EA.

Specifications

Material

316L Stainless Steel

Product Type

Custom Length Stainless Steel Strapping

Color

Natural

Overall Length (mm)

25000

Minimum Loop Tensile Strength (N)

1780

Strap Breaking Strength (N)

1780

Strap Breaking Strength (lb)

400

Overall Width (In.)

0.38

Overall Width (mm)

9.5

Overall Thickness (In.)

0.01

Overall Thickness (mm)

0.4

Environment

Indoor and Outdoor

Minimum Installation Temperature (°C)

-80

Minimum Installation Temperature (°F)

-112

Maximum Installation Temperature (°C)

538

Maximum Installation Temperature (°F)

1000

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

538

Maximum Operating Temperature (°F)

1000

For Use With

BT75SDT

Application

Corrosive Environment

Length (mm)

25000.0

Locking Style

Fold Over

Minimum Bundle Diameter (In.)

1.00

Minimum Bundle Diameter (mm)

26.0

Operating Temperature

-112°F (-80°C) - 1000°F (538°C)

Overall Length (m)

25.0

Part Features

Fold over design provides high-retained tension in mechanical fastening and cable bundling applications; After tensioning, cut end is locked inside low profile buckle – no sharp edges; For applications that require various bundle diameters; Supplied in reels of 100 ft (30.5 m); Uncoated; Provides job site versatility with minimum inventory; Packaging speeds removal of steel and includes bundle diameter cut off guide.

Thickness (In.)

0.014

Thickness (mm)

0.35

UV Resistant

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Steel

Packaging Details

UPC

61305601524

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0669

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.6688

Resources

Part Drawings

Drawing of Uncoated Stainless Steel Strapping Customer Drawing

US English

Product Bulletins

Product Bulletin: Pan-Steel® I-Series Metal Strapping System

US English

Product Bulletins

StrongHold Metal Strapping System

US English

Related Products