K4M-BLD

Blade Replacement Kit

Replacement cutter blade for GS4MT.

Specifications

For Use With

Coated and Uncoated Pan-Steel Cable Ties

Tool Type

Manual cut-off

Tension Type

Controlled Tension

Color

Black

Application

Replacement cutter blade for GS4MT

Part Features

Replacement cutter blade for GS4MT.

Used with Pan-Steel Ties

MLT/S/LH/H/EH, MLTC/H, MLTFC/S/H or MLTDH/EH

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Product Type

Blade Replacement Kit

Sub Brand

Pan-Steel

Packaging Details

UPC

07498375915

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0043

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

GS4MT Product Page

US English

Installation Documents

K4M-BLD Blade Replacement Instructions-PA22205A01-Rev04

US English

Related Products